IESNA:LM-63-2002
[TEST]P956474
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-8)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB9A-840-U-SLL
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](9) 80 CRI, 4000K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND SPILL LIGHT ELIMINATOR LEFT OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]38942
TILT=NONE
234 -1 1 37 73 1 1 1.5 1.5 0
1 1 255.5
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 10 15 20 25 30 35 40 45
50 55 60 65 70 75 80 85 90 95
100 105 110 115 120 125 130 135 140 145
150 155 160 165 170 175 180 185 190 195
200 205 210 215 220 225 230 235 240 245
250 255 260 265 270 275 280 285 290 295
300 305 310 315 320 325 330 335 340 345
350 355 360
5354.9 5758.6 6192.2 6627.8 6961.7 7166.2 7290.5 7360.4 7437.4 7526.8
7641.9 7798 8008.7 8257.3 8559.4 9067.9 9836.4 10855.6 12114.2 13688.2
15751.2 18119.4 20640.7 22933.8 24319.8 23616 22207.5 20320.1 18052.6 15350.5
11932.3 8525.4 5579.9 3243.5 1427.1 441.8 0
5354.9 5780.4 6268.4 6751.9 7108.4 7325.2 7427.8 7453 7469.7 7484.5
7508.3 7559.3 7652.6 7769.7 7962.6 8366 9073.1 10098.2 11433.8 13026.3
14933.6 17129.4 19662.6 22401.2 25147.1 25876.6 24329.1 22337.9 20247.4 17869.1
14539.1 10958.8 7627.1 4643.1 2169.9 691.4 0
5354.9 5802.4 6344.9 6875.8 7255.2 7484.1 7564.8 7545.7 7502.1 7442.1
7374.7 7320.3 7296.7 7282.3 7366.1 7664.1 8309.7 9340.8 10753.3 12364.3
14116.2 16139.6 18684.5 21868.4 25974.6 28137.1 26450.7 24355.8 22442.3 20387.9
17145.8 13392.3 9674.1 6042.8 2912.7 941.1 0
5354.9 5833.4 6420.5 6987.4 7386 7602.4 7639 7547.1 7404.5 7240
7067.8 6913.6 6796.1 6716 6776 7127.8 7910.9 9111.1 10652 12343.7
14119.7 16039.5 18294.3 21085.7 25002.6 28027.5 26870.5 24552.6 22530.3 20451.2
17379.9 13727.2 10090.4 6507.8 3308.3 1161.8 0
5354.9 5864.5 6496.3 7099 7516.9 7720.4 7713.4 7548.4 7306.9 7037.8
6760.8 6507.2 6295.6 6149.7 6186 6591.5 7512 8881.3 10550.5 12323.2
14123.2 15939.2 17904.1 20303.3 24030.7 27917.8 27290.1 24749.3 22618.4 20514.3
17613.9 14062.2 10506.7 6973 3703.8 1382.5 0
5354.9 5882.9 6537.4 7166.2 7596.3 7777.9 7715.4 7465.2 7123.2 6767.5
6432.6 6143.5 5916.6 5793.6 5938.6 6575.4 7793.5 9495.3 11534.1 13742.2
15952 18123.7 20335.3 22758.2 26353.9 30046 29994.6 27567.3 25138.5 22485.9
19147.8 15228.3 11387.4 7579.2 4201.9 1631.5 0
5354.9 5901.4 6578.5 7233.4 7675.2 7835.4 7717.5 7381.9 6939.5 6497.3
6104.5 5779.8 5537.7 5437.5 5691.4 6559.4 8075 10109.3 12518 15160.9
17780.8 20308.2 22766.4 25213 28677.1 32174.4 32699.4 30385 27658.3 24457.5
20681.8 16394.4 12267.7 8185.4 4699.8 1880.6 0
5354.9 5910.7 6603.4 7269.7 7710.5 7854.8 7696.9 7305.7 6805.8 6330.1
5928.6 5606.8 5377.3 5311.5 5662.1 6693.8 8401.7 10703.6 13494.4 16590.4
19667.7 22642.9 25549.6 28365.6 32052.3 35385.6 35813.2 33512.3 30349.5 26473.1
22100.6 17400.6 12796.2 8405.9 4824.9 1891.3 0
5354.9 5919.9 6628.4 7305.9 7745.6 7874.1 7676.4 7229.3 6672 6162.8
5753.1 5434 5216.8 5185.3 5632.7 6828.2 8728.5 11297.8 14471.1 18019.7
21554.6 24977.4 28332.9 31517.9 35427.6 38596.7 38926.9 36639.5 33040.5 28488.4
23519.5 18407.1 13324.5 8626.1 4950.1 1901.7 0
5354.9 5915.8 6647.3 7323.4 7759 7876.1 7652.1 7175.4 6589.8 6072
5667.2 5352.8 5141.2 5130.9 5628.2 6898 8891.2 11646.7 15063.9 18859.1
22695.5 26344.8 29959.3 33534.7 37607.3 40611.5 40642.3 37983.3 33787.4 28564
23139.3 17753.6 12273.4 7800.1 4288.4 1596.6 0
5354.9 5919.9 6628.4 7305.9 7745.6 7874.1 7676.4 7229.3 6672 6162.8
5753.1 5434 5216.8 5185.3 5632.7 6828.2 8728.5 11297.8 14471.1 18019.7
21554.6 24977.4 28332.9 31517.9 35427.6 38596.7 38926.9 36639.5 33040.5 28488.4
23519.5 18407.1 13324.5 8626.1 4950.1 1901.7 0
5354.9 5910.7 6603.4 7269.7 7710.5 7854.8 7696.9 7305.7 6805.8 6330.1
5928.6 5606.8 5377.3 5311.5 5662.1 6693.8 8401.7 10703.6 13494.4 16590.4
19667.7 22642.9 25549.6 28365.6 32052.3 35385.6 35813.2 33512.3 30349.5 26473.1
22100.6 17400.6 12796.2 8405.9 4824.9 1891.3 0
5354.9 5901.4 6578.5 7233.4 7675.2 7835.4 7717.5 7381.9 6939.5 6497.3
6104.5 5779.8 5537.7 5437.5 5691.4 6559.4 8075 10109.3 12518 15160.9
17780.8 20308.2 22766.4 25213 28677.1 32174.4 32699.4 30385 27658.3 24457.5
20681.8 16394.4 12267.7 8185.4 4699.8 1880.6 0
5354.9 5882.9 6537.4 7166.2 7596.3 7777.9 7715.4 7465.2 7123.2 6767.5
6432.6 6143.5 5916.6 5793.6 5938.6 6575.4 7793.5 9495.3 11534.1 13742.2
15952 18123.7 20335.3 22758.2 26353.9 30046 29994.6 27567.3 25138.5 22485.9
19147.8 15228.3 11387.4 7579.2 4201.9 1631.5 0
5354.9 5864.5 6496.3 7099 7516.9 7720.4 7713.4 7548.4 7306.9 7037.8
6760.8 6507.2 6295.6 6149.7 6186 6591.5 7512 8881.3 10550.5 12323.2
14123.2 15939.2 17904.1 20303.3 24030.7 27917.8 27290.1 24749.3 22618.4 20514.3
17613.9 14062.2 10506.7 6973 3703.8 1382.5 0
5354.9 5833.4 6420.5 6987.4 7386 7602.4 7639 7547.1 7404.5 7240
7067.8 6913.6 6796.1 6716 6776 7127.8 7910.9 9111.1 10652 12343.7
14119.7 16039.5 18294.3 21085.7 25002.6 28027.5 26870.5 24552.6 22530.3 20451.2
17379.9 13727.2 10090.4 6507.8 3308.3 1161.8 0
5354.9 5802.4 6344.9 6875.8 7255.2 7484.1 7564.8 7545.7 7502.1 7442.1
7374.7 7320.3 7296.7 7282.3 7366.1 7664.1 8309.7 9340.8 10753.3 12364.3
14116.2 16139.6 18684.5 21868.4 25974.6 28137.1 26450.7 24355.8 22442.3 20387.9
17145.8 13392.3 9674.1 6042.8 2912.7 941.1 0
5354.9 5780.4 6268.4 6751.9 7108.4 7325.2 7427.8 7453 7469.7 7484.5
7508.3 7559.3 7652.6 7769.7 7962.6 8366 9073.1 10098.2 11433.8 13026.3
14933.6 17129.4 19662.6 22401.2 25147.1 25876.6 24329.1 22337.9 20247.4 17869.1
14539.1 10958.8 7627.1 4643.1 2169.9 691.4 0
5354.9 5758.6 6192.2 6627.8 6961.7 7166.2 7290.5 7360.4 7437.4 7526.8
7641.9 7798 8008.7 8257.3 8559.4 9067.9 9836.4 10855.6 12114.2 13688.2
15751.2 18119.4 20640.7 22933.8 24319.8 23616 22207.5 20320.1 18052.6 15350.5
11932.3 8525.4 5579.9 3243.5 1427.1 441.8 0
5354.9 5714.5 6094.6 6466.7 6758.1 6942.4 7057.3 7123.9 7191.7 7275.7
7395.7 7563.4 7781.8 8032.7 8344.4 8793.8 9437 10279 11336.4 12593.6
14101 15684.4 17088.3 18083.2 18331.9 17284.9 15803.6 14040.8 12117.3 10032
7641.7 5348.5 3445.9 1994.4 897.1 293.8 0
5354.9 5670.3 5997 6305.8 6554.5 6718.8 6824.1 6887.3 6945.7 7024.4
7149.7 7328.5 7555.2 7808.3 8129.3 8519.7 9037.5 9702.4 10558.7 11498.8
12450.6 13249.5 13536.1 13232.6 12343.7 10953.8 9399.8 7761.5 6181.9 4713.8
3351 2171.5 1312 745.5 367.4 145.9 0
5354.9 5623.2 5899.6 6157.1 6357.8 6496.1 6582.4 6623.7 6656 6699.5
6778.4 6901.7 7061.4 7228 7417.9 7630.6 7900.6 8253.8 8718.6 9213.8
9673.3 9971.6 9905.9 9443.1 8582 7417.5 6229.4 5065.5 3988.4 3049.1
2213 1499.6 966.2 594.3 317.7 131.7 0
5354.9 5576.4 5802.4 6008.3 6161.4 6273.4 6340.8 6360.1 6366.2 6374.5
6406.9 6474.7 6567.6 6647.8 6706.5 6741.5 6763.4 6805.2 6878.5 6928.9
6896 6693.6 6275.4 5653.8 4820.2 3881.1 3059.2 2369.6 1794.9 1384.5
1075.1 827.7 620.6 443.4 268.2 117.5 0
5354.9 5529.1 5704.4 5863.4 5985.5 6065.8 6101.8 6082.7 6030.1 5965.6
5901.9 5859.3 5839.4 5814.7 5768.3 5688.8 5579.2 5466.2 5361.2 5274.5
5180 5020.3 4755.7 4382.5 3898 3318.1 2796.4 2295 1816.3 1448.9
1133.4 867.3 637 446.3 266.7 116.1 0
5354.9 5481.8 5606.6 5718.6 5809.4 5858.3 5862.8 5805.3 5693.9 5556.6
5397 5243.9 5110.7 4981.3 4830.5 4636.1 4395.3 4127.7 3844.2 3620.2
3464 3347.3 3235.9 3111 2975.8 2755.1 2533.6 2220.2 1837.4 1513.4
1191.8 907.2 653.4 449.6 265.1 114.7 0
5354.9 5436.6 5515.1 5591 5658.6 5687.5 5665.1 5567.5 5399.2 5201.8
4981.3 4779.7 4611.2 4465.9 4323.1 4155.1 3954.5 3733.2 3498.1 3312.2
3188.7 3107.3 3048.3 2978.5 2871.6 2685.9 2500.9 2238.5 1922.1 1633.4
1326.2 1037.7 764 531 324.7 138.9 0
5354.9 5391.4 5423.7 5463.4 5507.3 5516.8 5467.5 5329.8 5104.6 4846.9
4565.8 4315.5 4111.7 3950.4 3815.8 3674 3513.7 3338.7 3152.1 3004.1
2913.3 2867.5 2860.7 2845.9 2767.4 2616.8 2468.2 2256.6 2006.5 1753.2
1460.6 1168.2 874.3 612.3 384.3 163.4 0
5354.9 5347.7 5337.4 5345.6 5362.1 5364.1 5298.4 5130.9 4873 4583.3
4295.6 4069.6 3905.2 3784 3677.1 3552.8 3403.8 3237.4 3049.4 2871.6
2739.1 2667.2 2674.3 2681.5 2658.9 2603.5 2469.9 2252.1 2006.5 1773.3
1553.4 1321.2 1057.2 768.5 500.3 211.6 0
5354.9 5299 5252.1 5235.3 5243.5 5253.8 5210 5076.4 4858.6 4611.4
4371.6 4162 3977.7 3816.2 3663.7 3503.9 3328.8 3142.8 2957.9 2792.9
2647.6 2539.3 2481.8 2447.3 2414.8 2377 2297.3 2155.1 1974.7 1773.7
1545.6 1317.1 1056.6 777.1 511.7 226 0
5354.9 5259.5 5177.7 5136.2 5139.1 5168.3 5169.1 5091.4 4928.5 4714.8
4490.8 4277.1 4069 3870.3 3678.5 3487.4 3291.6 3093.5 2909.8 2752.6
2611.9 2504 2425.9 2365.9 2309.4 2245.1 2157.1 2038.4 1891.7 1716.8
1501.9 1282 1027.2 762.7 496.2 219.9 0
5354.9 5220.3 5103.1 5037.4 5034.7 5083.2 5128.4 5106.2 4998.3 4818.1
4610 4392.2 4160.6 3924.3 3693.5 3471 3254.4 3044.2 2862 2712.4
2576.3 2468.9 2370.2 2284.5 2203.8 2113.4 2016.8 1921.7 1808.7 1659.9
1457.9 1246.9 997.6 748.4 480.8 213.7 0
5354.9 5184.7 5040.7 4955.2 4952.5 5028.6 5135.8 5195.8 5153.9 4995.7
4769.6 4523.5 4269.5 4011.2 3759.9 3518.7 3288.7 3072.2 2885.4 2734.6
2610.9 2520.9 2444 2363.9 2273.5 2157.6 2033.9 1916.3 1790.2 1632.8
1432 1220.6 975.6 732.7 463.4 210.4 0
5354.9 5149.4 4978.4 4873 4870.3 4974.3 5143.2 5285.4 5309.7 5173.6
4929.5 4654.6 4378.4 4098.3 3826.1 3566.1 3323.1 3100.3 2909.2 2756.5
2645.6 2572.6 2517.6 2443.2 2342.9 2201.7 2050.7 1911 1771.7 1605.8
1405.9 1194.3 953.4 717.1 445.9 207.1 0
5354.9 5118.4 4923.3 4803.8 4795.7 4915.5 5128 5333.1 5409.3 5303.3
5057.1 4756.9 4463.3 4179.7 3906.6 3646.5 3400.7 3173.9 2979.1 2825
2710.1 2631.8 2581.3 2518 2428.8 2301.8 2158 2010 1858.8 1674.5
1456.9 1235.8 988 714.3 431.1 206.5 0
5354.9 5087.3 4868.3 4734.3 4720.9 4857.2 5112.8 5380.5 5509 5432.9
5184.7 4859.2 4548.3 4261.3 3987.4 3727 3478.4 3247.6 3048.9 2893.2
2774.4 2690.8 2645 2592.8 2514.7 2402.1 2265.4 2109.3 1945.9 1742.9
1507.8 1277.1 1022.3 711.4 416.1 205.9 0
5354.9 5056.1 4818.3 4673.1 4652.1 4785.9 5051 5330.6 5486 5446.9
5232.4 4912.3 4591.5 4309.2 4044.9 3798.1 3560.2 3336 3140.6 2983.6
2855.4 2766.2 2711.1 2658.1 2581.1 2473 2333.2 2173.6 2001.4 1793
1553.2 1316.1 1055.1 699.9 384.3 181.6 0
5354.9 5025.1 4768.2 4612 4583.3 4714.8 4989.1 5280.9 5462.7 5460.7
5279.9 4965.5 4634.6 4357.2 4102.4 3869.2 3642.2 3424.4 3232.2 3074
2936.3 2841.8 2777.1 2723.7 2647.6 2543.9 2401.1 2237.7 2056.9 1843.2
1598.6 1355.2 1088 688.4 352.4 157.2 0
5354.9 5001 4729.8 4566.2 4528.6 4644.9 4889.6 5149.2 5312.1 5316.8
5161.9 4881.4 4570.7 4298.5 4060.5 3849.9 3646.9 3448 3266.1 3113.1
2986.5 2901.2 2840 2787.2 2711.3 2602.2 2452.4 2282.1 2096.9 1882.4
1634.4 1392.8 1116.6 749.2 409.3 181 0
5354.9 4976.8 4691.2 4520.6 4473.8 4575.1 4790.2 5017.5 5161.7 5173
5044.2 4797.6 4506.6 4239.5 4018.8 3830.6 3651.4 3471.6 3300 3152.1
3036.6 2960.6 2903 2850.4 2775 2660.6 2503.8 2326.5 2137 1921.7
1670.2 1430.2 1144.9 810 466.4 205.1 0
5354.9 4957.3 4664.2 4488.5 4438 4528.8 4719.9 4913.9 5034.7 5042.3
4927.9 4707.4 4442.1 4187.9 3971.1 3786.8 3614.2 3440.2 3271.7 3132.4
3035.4 2971.3 2917.8 2865.4 2791.5 2676.4 2520 2342.3 2152.2 1939.7
1689.1 1447.8 1168.4 849.9 515.8 225 0
5354.9 4937.7 4637.3 4456.5 4401.8 4482.6 4649.6 4810.3 4907.9 4911.4
4812 4617.2 4377.2 4136.4 3923.7 3742.9 3577 3408.9 3243.5 3112.6
3034.6 2982 2932.6 2880.4 2807.9 2692.2 2536.1 2357.9 2167.4 1957.8
1708 1465.5 1191.8 889.7 565.1 244.9 0
5354.9 4922.5 4618.2 4434.5 4381.1 4459.4 4617.4 4762.7 4846.9 4847.1
4756.1 4579.8 4358.1 4123.8 3904.6 3708.1 3526.5 3346.3 3171.8 3048.9
2983.6 2940.4 2896.5 2843.9 2772.2 2660 2505 2329.3 2144.2 1938.5
1698.5 1452.3 1186 887.3 561 240 0
5354.9 4907.3 4599.1 4412.7 4360.3 4436.4 4585.3 4714.8 4785.7 4782.6
4700.4 4542.2 4338.8 4111.3 3885.7 3673.6 3476.3 3283.6 3100.3 2985.2
2932.6 2898.9 2860.3 2807.3 2736.6 2627.7 2474 2301 2121 1919.2
1689.1 1438.8 1180.5 884.6 556.9 234.7 0
5354.9 4893.3 4584.5 4399.6 4349.2 4426.9 4573 4699.2 4766.2 4761
4680.1 4532.9 4338.8 4112.9 3881.6 3655.3 3442.2 3234.1 3042.2 2931.4
2882.9 2854.4 2821.3 2768.7 2696.7 2585.8 2433.3 2263.2 2084.8 1884.7
1660.1 1409.6 1141.2 851.5 531 221.5 0
5354.9 4879.2 4569.9 4386.6 4338.1 4417.5 4560.7 4683.3 4746.6 4739.4
4659.9 4523.7 4338.8 4114.8 3877.4 3637 3408.5 3184.6 2984 2877.8
2833.2 2810 2782.2 2729.8 2656.9 2543.9 2392.8 2225.4 2048.7 1850.4
1631.1 1380.4 1101.8 818.2 505.1 207.9 0
5354.9 4861.7 4555.5 4376.8 4333.6 4415.8 4559.6 4680.9 4740.5 4730.2
4648 4520.6 4341.8 4117.9 3875.4 3626.8 3388.4 3152.1 2946.6 2841.8
2798.7 2778.1 2753.5 2700 2626.1 2506.9 2361 2196.6 2015.8 1818.5
1600.7 1356.2 1056.2 789.1 478.8 195.2 0
5354.9 4879.2 4569.9 4386.6 4338.1 4417.5 4560.7 4683.3 4746.6 4739.4
4659.9 4523.7 4338.8 4114.8 3877.4 3637 3408.5 3184.6 2984 2877.8
2833.2 2810 2782.2 2729.8 2656.9 2543.9 2392.8 2225.4 2048.7 1850.4
1631.1 1380.4 1101.8 818.2 505.1 207.9 0
5354.9 4893.3 4584.5 4399.6 4349.2 4426.9 4573 4699.2 4766.2 4761
4680.1 4532.9 4338.8 4112.9 3881.6 3655.3 3442.2 3234.1 3042.2 2931.4
2882.9 2854.4 2821.3 2768.7 2696.7 2585.8 2433.3 2263.2 2084.8 1884.7
1660.1 1409.6 1141.2 851.5 531 221.5 0
5354.9 4907.3 4599.1 4412.7 4360.3 4436.4 4585.3 4714.8 4785.7 4782.6
4700.4 4542.2 4338.8 4111.3 3885.7 3673.6 3476.3 3283.6 3100.3 2985.2
2932.6 2898.9 2860.3 2807.3 2736.6 2627.7 2474 2301 2121 1919.2
1689.1 1438.8 1180.5 884.6 556.9 234.7 0
5354.9 4922.5 4618.2 4434.5 4381.1 4459.4 4617.4 4762.7 4846.9 4847.1
4756.1 4579.8 4358.1 4123.8 3904.6 3708.1 3526.5 3346.3 3171.8 3048.9
2983.6 2940.4 2896.5 2843.9 2772.2 2660 2505 2329.3 2144.2 1938.5
1698.5 1452.3 1186 887.3 561 240 0
5354.9 4937.7 4637.3 4456.5 4401.8 4482.6 4649.6 4810.3 4907.9 4911.4
4812 4617.2 4377.2 4136.4 3923.7 3742.9 3577 3408.9 3243.5 3112.6
3034.6 2982 2932.6 2880.4 2807.9 2692.2 2536.1 2357.9 2167.4 1957.8
1708 1465.5 1191.8 889.7 565.1 244.9 0
5354.9 4957.3 4664.2 4488.5 4438 4528.8 4719.9 4913.9 5034.7 5042.3
4927.9 4707.4 4442.1 4187.9 3971.1 3786.8 3614.2 3440.2 3271.7 3132.4
3035.4 2971.3 2917.8 2865.4 2791.5 2676.4 2520 2342.3 2152.2 1939.7
1689.1 1447.8 1168.4 849.9 515.8 225 0
5354.9 4976.8 4691.2 4520.6 4473.8 4575.1 4790.2 5017.5 5161.7 5173
5044.2 4797.6 4506.6 4239.5 4018.8 3830.6 3651.4 3471.6 3300 3152.1
3036.6 2960.6 2903 2850.4 2775 2660.6 2503.8 2326.5 2137 1921.7
1670.2 1430.2 1144.9 810 466.4 205.1 0
5354.9 5001 4729.8 4566.2 4528.6 4644.9 4889.6 5149.2 5312.1 5316.8
5161.9 4881.4 4570.7 4298.5 4060.5 3849.9 3646.9 3448 3266.1 3113.1
2986.5 2901.2 2840 2787.2 2711.3 2602.2 2452.4 2282.1 2096.9 1882.4
1634.4 1392.8 1116.6 749.2 409.3 181 0
5354.9 5025.1 4768.2 4612 4583.3 4714.8 4989.1 5280.9 5462.7 5460.7
5279.9 4965.5 4634.6 4357.2 4102.4 3869.2 3642.2 3424.4 3232.2 3074
2936.3 2841.8 2777.1 2723.7 2647.6 2543.9 2401.1 2237.7 2056.9 1843.2
1598.6 1355.2 1088 688.4 352.4 157.2 0
5354.9 5056.1 4818.3 4673.1 4652.1 4785.9 5051 5330.6 5486 5446.9
5232.4 4912.3 4591.5 4309.2 4044.9 3798.1 3560.2 3336 3140.6 2983.6
2855.4 2766.2 2711.1 2658.1 2581.1 2473 2333.2 2173.6 2001.4 1793
1553.2 1316.1 1055.1 699.9 384.3 181.6 0
5354.9 5087.3 4868.3 4734.3 4720.9 4857.2 5112.8 5380.5 5509 5432.9
5184.7 4859.2 4548.3 4261.3 3987.4 3727 3478.4 3247.6 3048.9 2893.2
2774.4 2690.8 2645 2592.8 2514.7 2402.1 2265.4 2109.3 1945.9 1742.9
1507.8 1277.1 1022.3 711.4 416.1 205.9 0
5354.9 5118.4 4923.3 4803.8 4795.7 4915.5 5128 5333.1 5409.3 5303.3
5057.1 4756.9 4463.3 4179.7 3906.6 3646.5 3400.7 3173.9 2979.1 2825
2710.1 2631.8 2581.3 2518 2428.8 2301.8 2158 2010 1858.8 1674.5
1456.9 1235.8 988 714.3 431.1 206.5 0
5354.9 5149.4 4978.4 4873 4870.3 4974.3 5143.2 5285.4 5309.7 5173.6
4929.5 4654.6 4378.4 4098.3 3826.1 3566.1 3323.1 3100.3 2909.2 2756.5
2645.6 2572.6 2517.6 2443.2 2342.9 2201.7 2050.7 1911 1771.7 1605.8
1405.9 1194.3 953.4 717.1 445.9 207.1 0
5354.9 5184.7 5040.7 4955.2 4952.5 5028.6 5135.8 5195.8 5153.9 4995.7
4769.6 4523.5 4269.5 4011.2 3759.9 3518.7 3288.7 3072.2 2885.4 2734.6
2610.9 2520.9 2444 2363.9 2273.5 2157.6 2033.9 1916.3 1790.2 1632.8
1432 1220.6 975.6 732.7 463.4 210.4 0
5354.9 5220.3 5103.1 5037.4 5034.7 5083.2 5128.4 5106.2 4998.3 4818.1
4610 4392.2 4160.6 3924.3 3693.5 3471 3254.4 3044.2 2862 2712.4
2576.3 2468.9 2370.2 2284.5 2203.8 2113.4 2016.8 1921.7 1808.7 1659.9
1457.9 1246.9 997.6 748.4 480.8 213.7 0
5354.9 5259.5 5177.7 5136.2 5139.1 5168.3 5169.1 5091.4 4928.5 4714.8
4490.8 4277.1 4069 3870.3 3678.5 3487.4 3291.6 3093.5 2909.8 2752.6
2611.9 2504 2425.9 2365.9 2309.4 2245.1 2157.1 2038.4 1891.7 1716.8
1501.9 1282 1027.2 762.7 496.2 219.9 0
5354.9 5299 5252.1 5235.3 5243.5 5253.8 5210 5076.4 4858.6 4611.4
4371.6 4162 3977.7 3816.2 3663.7 3503.9 3328.8 3142.8 2957.9 2792.9
2647.6 2539.3 2481.8 2447.3 2414.8 2377 2297.3 2155.1 1974.7 1773.7
1545.6 1317.1 1056.6 777.1 511.7 226 0
5354.9 5347.7 5337.4 5345.6 5362.1 5364.1 5298.4 5130.9 4873 4583.3
4295.6 4069.6 3905.2 3784 3677.1 3552.8 3403.8 3237.4 3049.4 2871.6
2739.1 2667.2 2674.3 2681.5 2658.9 2603.5 2469.9 2252.1 2006.5 1773.3
1553.4 1321.2 1057.2 768.5 500.3 211.6 0
5354.9 5391.4 5423.7 5463.4 5507.3 5516.8 5467.5 5329.8 5104.6 4846.9
4565.8 4315.5 4111.7 3950.4 3815.8 3674 3513.7 3338.7 3152.1 3004.1
2913.3 2867.5 2860.7 2845.9 2767.4 2616.8 2468.2 2256.6 2006.5 1753.2
1460.6 1168.2 874.3 612.3 384.3 163.4 0
5354.9 5436.6 5515.1 5591 5658.6 5687.5 5665.1 5567.5 5399.2 5201.8
4981.3 4779.7 4611.2 4465.9 4323.1 4155.1 3954.5 3733.2 3498.1 3312.2
3188.7 3107.3 3048.3 2978.5 2871.6 2685.9 2500.9 2238.5 1922.1 1633.4
1326.2 1037.7 764 531 324.7 138.9 0
5354.9 5481.8 5606.6 5718.6 5809.4 5858.3 5862.8 5805.3 5693.9 5556.6
5397 5243.9 5110.7 4981.3 4830.5 4636.1 4395.3 4127.7 3844.2 3620.2
3464 3347.3 3235.9 3111 2975.8 2755.1 2533.6 2220.2 1837.4 1513.4
1191.8 907.2 653.4 449.6 265.1 114.7 0
5354.9 5529.1 5704.4 5863.4 5985.5 6065.8 6101.8 6082.7 6030.1 5965.6
5901.9 5859.3 5839.4 5814.7 5768.3 5688.8 5579.2 5466.2 5361.2 5274.5
5180 5020.3 4755.7 4382.5 3898 3318.1 2796.4 2295 1816.3 1448.9
1133.4 867.3 637 446.3 266.7 116.1 0
5354.9 5576.4 5802.4 6008.3 6161.4 6273.4 6340.8 6360.1 6366.2 6374.5
6406.9 6474.7 6567.6 6647.8 6706.5 6741.5 6763.4 6805.2 6878.5 6928.9
6896 6693.6 6275.4 5653.8 4820.2 3881.1 3059.2 2369.6 1794.9 1384.5
1075.1 827.7 620.6 443.4 268.2 117.5 0
5354.9 5623.2 5899.6 6157.1 6357.8 6496.1 6582.4 6623.7 6656 6699.5
6778.4 6901.7 7061.4 7228 7417.9 7630.6 7900.6 8253.8 8718.6 9213.8
9673.3 9971.6 9905.9 9443.1 8582 7417.5 6229.4 5065.5 3988.4 3049.1
2213 1499.6 966.2 594.3 317.7 131.7 0
5354.9 5670.3 5997 6305.8 6554.5 6718.8 6824.1 6887.3 6945.7 7024.4
7149.7 7328.5 7555.2 7808.3 8129.3 8519.7 9037.5 9702.4 10558.7 11498.8
12450.6 13249.5 13536.1 13232.6 12343.7 10953.8 9399.8 7761.5 6181.9 4713.8
3351 2171.5 1312 745.5 367.4 145.9 0
5354.9 5714.5 6094.6 6466.7 6758.1 6942.4 7057.3 7123.9 7191.7 7275.7
7395.7 7563.4 7781.8 8032.7 8344.4 8793.8 9437 10279 11336.4 12593.6
14101 15684.4 17088.3 18083.2 18331.9 17284.9 15803.6 14040.8 12117.3 10032
7641.7 5348.5 3445.9 1994.4 897.1 293.8 0
5354.9 5758.6 6192.2 6627.8 6961.7 7166.2 7290.5 7360.4 7437.4 7526.8
7641.9 7798 8008.7 8257.3 8559.4 9067.9 9836.4 10855.6 12114.2 13688.2
15751.2 18119.4 20640.7 22933.8 24319.8 23616 22207.5 20320.1 18052.6 15350.5
11932.3 8525.4 5579.9 3243.5 1427.1 441.8 0
